
Brand: GAI-Tronics
Catalog ID: 7165-102
Catalog Number
7165-102
Color
Gray
Material
Steel
Series
Page/Party® Series
Signal Type
Analog
UPC
783586233542
Weather Rating
Indoor
Cubic Capacity
61 cu.in
Depth
2.5 in
Height
4.88 in
Weight
3.9 lb
Width
5 in
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
Indoor