
Brand: GAI-Tronics
Catalog ID: 10499-001
Application
Harsh Outdoor Environments
Catalog Number
10499-001
Color
Gray
Material
Plastic, Engineered
Series
Page/Party® Series
Signal Type
Analog
UPC
783586230053
Weather Rating
Indoor
Cubic Capacity
185.7756 cu.in
Depth
7.62 in
Height
5.3 in
Weight
2 lb
Width
4.6 in
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
Indoor