GAI-TRONICS
Image of 810-390A1A0 Plant Paging Station

Plant Paging Station

Brand: GAI-Tronics

Catalog ID: 810-390A1A0

ICS SmartSeries Indoor Speaker Amplifier Station, 100-240 VAC, UL Safe area, Eight speaker output with individual monitoring, SmartSeries features, Orange finish, PCBA tropicalization

Industrial Communication System

General

Catalog Number

810-390A1A0

Color

Orange

Material

Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS SmartSeries

Signal Type

Analog

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

610.90965 cu.in

Depth

5.07 in

Height

14.5 in

Weight

11 lb

Width

8.31 in

Electrical Ratings

Input Voltage

100-240 VAC

Power

30 W

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Safe Area

Weather Rating

NEMA Type 12

Operational

Output Level Speaker

8 Ohm