Brand: GAI-Tronics
Catalog ID: 750-401
Catalog Number
750-401
Color
Gray
Material
Steel
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party®
Signal Type
Analog
Weather Rating
Indoor
Cubic Capacity
334.611 cu.in
Depth
5.1
Height
8.1 in
Weight
9.8 lb
Width
8.1 in
Input Voltage
120 VAC
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2