GAI-TRONICS
Image of 701-302 Plant Paging/Intercom Amplifier
Image of 701-302 Plant Paging/Intercom Amplifier

Plant Paging/Intercom Amplifier

$1,614.07 USD

Brand: GAI-Tronics

Catalog ID: 701-302

Handset/Speaker Amplifier with handset pressbar and magnetic hookswitch

  • Page Party Handset/Speaker Amplifier
  • Magnetic Hookswitch

Product details

General

Catalog Number

701-302

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

UPC

850025795012

Weather Rating

Indoor

Dimensions

Cubic Capacity

426.465 cu.in

Depth

6.5

Height

8.1 in

Weight

6.8 lb

Width

8.1 in

Electrical Ratings

Input Voltage

120 VAC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2