GAI-TRONICS
Image of 815-141B100 Plant Paging/Intercom Station
Image of 815-141B100 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand: GAI-Tronics

Catalog ID: 815-141B100

ICS SmartSeries Indoor Handset/Speaker Multi-party Station, 100-240 VAC, CE Safe area, 8-ohm speaker output with SmartVolume, SmartSeries features, Orange finish, 6' PVC handset cord

Industrial Communication System

General

Catalog Number

815-141B100

Color

Orange

Material

Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS SmartSeries

Signal Type

Analog

Type

  • Multi-Party
  • 8-ohm speaker output with SmartVolume

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

985.6491 cu.in

Depth

8.18 in

Height

14.5 in

Weight

12 lb

Width

8.31 in

Electrical Ratings

Input Voltage

100-240 VAC

Power

30 W

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

CE

Hazardous Rating(s)

CE Safe Area

Weather Rating

NEMA Type 12

Operational

Output Level Speaker

8 Ohm