GAI-TRONICS
Image of 700-102 Plant Paging/Intercom Station
Image of 700-102 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand: GAI-Tronics

Catalog ID: 700-102

Page/Party Single-Party Indoor Station; consists of: Amplifier (Model 701-302) and Enclosure (Model 702A)

Complete Page Party Station

Product details

General

Catalog Number

700-102

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

572.7753 cu.in

Depth

8.73

Height

8.1 in

Weight

11.8 lb

Width

8.1 in

Electrical Ratings

Input Voltage

120 VAC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2