GAI-TRONICS
Image of 730-103 Page/Party® Series, Plant Paging/Intercom Station

Page/Party® Series, Plant Paging/Intercom Station

Brand: GAI-Tronics

Catalog ID: 730-103

Outdoor Wall Station, Single-Party Line, NRTL Listed for USA and Canada Class I, Div. 2, Groups A, B, C, D

Page Party Intercom System

General

Catalog Number

730-103

Color

Gray

Material

Steel / Aluminum

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party® Series

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1544.832 cu.in

Depth

9.6

Height

14.9 in

Weight

26.5 lb

Width

10.8 in

Electrical Ratings

Input Voltage

120 VAC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Outdoor

Operational

Output Level Speaker

8 / 16 Ohm