Brand: GAI-Tronics
Catalog ID: 730-105
Catalog Number
730-105
Color
Gray
Material
Steel / Aluminum
Output Level Speaker
8 / 16 Ohm
Power
12 W
Signal Type
Analog
Weather Rating
Outdoor
Cubic Capacity
1544.832 cu.in
Depth
9.6
Height
14.9 in
Weight
26.5 lb
Width
10.8 in
Input Voltage
120 VAC
Power
12 W
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
Outdoor
Output Level Speaker
8 / 16 Ohm