Brand: GAI-Tronics
Catalog ID: 730-207
Catalog Number
730-207
Color
Gray
Material
Steel / GRP
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party®
Signal Type
Analog
Weather Rating
Outdoor
Cubic Capacity
1670.97 cu.in
Depth
10.5
Height
14.6 in
Weight
16.4 lb
Width
10.9 in
Input Voltage
24 VDC
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2