Brand: GAI-Tronics
Catalog ID: 7305-103
Catalog Number
7305-103
Color
Gray
Material
Steel / Aluminum
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party®
Signal Type
Analog
Weather Rating
Outdoor
Cubic Capacity
1544.832 cu.in
Depth
9.6
Height
14.9 in
Weight
27.2 lb
Width
10.8 in
Input Voltage
120 VAC
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2