GAI-TRONICS
Image of 710-104 Page/Party® Series, Plant Paging/Intercom Station

Page/Party® Series, Plant Paging/Intercom Station

Brand: GAI-Tronics

Catalog ID: 710-104

Desk-Edge Handset/Speaker Station, Single-Party Line, NRTL Listed for USA and Canada Class I, Div. 2, Groups A, B, C, D; consists of: Amplifier (Model 723-001), Enclosure (Model 7245-004), Subset (Model 711-102)

Page Party Intercom System

General

Catalog Number

710-104

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party® Series

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Weight

14.1 lb

Electrical Ratings

Input Voltage

120 VAC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Indoor

Operational

Output Level Speaker

8 / 16 Ohm