Brand: GAI-Tronics
Catalog ID: 40404-045
Catalog Number
40404-045
Color
Black
Specifications
UL
Type
Power Supply
Dimensions - Shipping
3.375 x 5.0 x 2.75
Weight
2 lb
Output Voltage
5 VDC
Certified Listed