GAI-TRONICS
Image of 19101-024 RF Module Programming Kit/Cable

RF Module Programming Kit/Cable

Brand: GAI-Tronics

Catalog ID: 19101-024

RF Module Programmining Kit/Cable - Model 19101-024

  • Programming cable for VHF/UHF RF products
  • Addressable Amplified Speaker
  • Stanchion Broadcast Module
  • Page/Party to Radion Interface

General

Catalog Number

19101-024

Material Type

Multi

Type

Programming Cable

Dimensions

Dimensions - Shipping

6.0 x 4.0 x 2.0

Weight

1 lb

Electrical Ratings

Input Voltage

12 VDC