GAI-TRONICS
Image of 723-901ICS Smart Remote Handset Speaker Amplifier

Smart Remote Handset Speaker Amplifier

Brand: GAI-Tronics

Catalog ID: 723-901ICS

ICS Upgrade Amplifiers simply plug in to existing GAI-Tronics 700-series Page/Party® and SmartSeries enclosures, making upgrading existing systems simple and cost-effective.

  • SmartSeries
  • 30 watt speaker amplifier with ambient noise sensing
  • Compatible with AC 24-pin Page/Party enclosures
  • AC powered

General

Catalog Number

723-901ICS

Series

ICS SmartSeries

Size

8.1 in x 8.1 in x 3.0 in

Type

SmartSeries Remote Handset/Speaker Amplifier

Dimensions

Size

8.1 in x 8.1 in x 3.0 in

Electrical Ratings

Input Voltage

120 VAC

Certifications And Compliance

Hazardous Rating(s)

UL Safe Area