
Brand: GAI-Tronics
Catalog ID: 352-102
Catalog Number
352-102
Color
Gray
Connectivity Options
SMART
Material Type
Alloy
Mount location
Surface-Mount
Output Level Ringer
External required
Signal Type
Analog
Specifications
UL/cUL, ABS, FCC
Weather Rating
Type 4X
Cubic Capacity
1175.265 cu.in
Depth
9.36 in
Dimensions - Shipping
19.0 x 15.0 x 15.0
Height
12.25 in
Weight
28 lb
Width
10.25 in
Input Voltage
Phone Line
Signal
Phone Line
Certified Listed
Compliance
Telecoms Compliance to Standards: FCC CFR 47 Part 15
Hazardous Rating(s)
Weather Rating
Type 4X
Connectivity Options
SMART
Output Level Ringer
External required
Mount location
Surface-Mount