GAI-TRONICS
Image of 234-600TEL Solar Tower Assembly with Telephone Line
Image of 234-600TEL Solar Tower Assembly with Telephone Line
play

Solar Tower Assembly with Telephone Line

Brand: GAI-Tronics

Catalog ID: 234-600TEL

Free-standing tower, telephone line input; including lens cover, solar mast, mast assembly kit, lighting kit (includes strobe), charging regulator subpanel, battery kit; 12 V dc solar panel.

  • Architectural Bronze color is aesthetically pleasing in all settings
  • “EMERGENCY” lettering on all sides for high visibility
  • Custom colors and graphics available
  • UL listed
  • Accommodates GAI-TRONICS’ flush-mount emergency telephones (sold separately)
  • Accommodates 12 V dc strobe and LED panel light
  • ADA Compliant
  • Includes LED Panel Light, 10-33 Vdc
  • Wind Speed Rated @ 140 MPH* (*Reference AASHTO LTS6 Risk Category II
  • International Building Code)

Product details

General

Catalog Number

234-600TEL

Compatibility

GAI-TRONICS' Telephones and Solar Panel Array sold separately. Model 234 Tower is not compatible with RED ALERT® surface-mount or retrofit telephones.

Finish Type

Powder-Coated Epoxy

Material

Steel

Type

Solar/ Phone Line Tower

Weather Rating

UL/cUL listed Outdoor Telephone Tower

Dimensions

Cubic Capacity

11400 cu.in

Depth

10 in

Height

114 in

Width

10 in

Certifications And Compliance

Certified Listed

UL/cUL

Media

Videos

play
Gai-Tronics Emergency Phones