
Brand: GAI-Tronics
Catalog ID: 234-600VER
Catalog Number
234-600VER
Compatibility
GAI-TRONICS' Telephones and Solar Panel Array sold separately. Model 234 Tower is not compatible with RED ALERT® surface-mount or retrofit telephones.
Finish Type
Material
Steel
Type
Solar/Cellular Tower
Weather Rating
UL/cUL listed Outdoor Telephone Tower
Cubic Capacity
NaN cu.in
Depth
10 in
Height
114 in
Width
10 in
Certified Listed
UL/cUL
Weather Rating
UL/cUL listed Outdoor Telephone Tower
Compatibility
GAI-TRONICS' Telephones and Solar Panel Array sold separately. Model 234 Tower is not compatible with RED ALERT® surface-mount or retrofit telephones.