GAI-TRONICS
Image of 925-A41R100 SP2 PoE / PoE+ Outdoor Handset Stations; 925-A41R100

SP2 PoE / PoE+ Outdoor Handset Stations; 925-A41R100

Brand: GAI-Tronics

Catalog ID: 925-A41R100

SP2 with Power over Ethernet (PoE/PoE+) operation is one of GAI-TRONICS’ most advanced paging and intercom systems. Combining the simplicity of “press to page, release to party” operation with cutting-edge multicast Voice over Internet Protocol (VoIP) technology, SP2 is capable of providing virtually instant communication in the most demanding of environment.

  • Multicast VoIP Technology
  • Serverless Technology
  • Full Duplex Communication
  • Five Party Lines
  • PoE or PoE+ Operation
  • Efficient Class D Amplifier with up to 14W Output
  • Ambient Level Sensing (ALS)
  • Remote Terminal Unit (RTU) Operation for Input/Output Applications
  • Remote Monitoring
  • CAT5/5E Network Connection
  • Outdoor Mounting

Product details

General

Catalog Number

925-A41R100

Color

Safety Orange

Connectivity Options

VoIP, Ethernet with RTU

Finish Type

Safety orange powder coating

Output Level Speaker

8 ohm

Power

14 Watt (PoE+)

Series

SP2

Temperature Range

-22° F to +140° F (-30° C to +60° C)

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5

Height

14.6 in

Width

10.9 in

Electrical Ratings

Input Voltage

PoE / PoE+

Certifications And Compliance

Certified Listed

  • UL 60950
  • CAN/CSA-22.2 No. 60950