Brand: GAI-Tronics
Catalog ID: 12576-129
Catalog Number
12576-129
Color
Silver
Material Type
Stainless Steel
Output Level Ringer
85dBA @ 1 ft.
Signal Type
Analog
Specifications
UL/CSA, FCC, IC
Type
Kits
Dimensions - Shipping
16.75 x 13.25 x 13.00
Weight
6 lb
Input Voltage
Phone Line
Signal
Phone Line
Certified Listed
UL/CSA, FCC, IC
Output Level Ringer
85dBA @ 1 ft.