
Brand: GAI-Tronics
Catalog ID: 2000A2B21111A2A
Catalog Number
2000A2B21111A2A
CE Compliant
Yes
Color
Yellow
Connectivity Options
Analogue
Material Type
Aluminum
Mount location
Surface-Mount & Post-Mounting
Operating Temperature
-20° C to +60° C
Output Level Ringer
80 dBA @ 2 ft.
Signal Type
Analog
Specifications
CE
Storage Temperature Range
-40°C to +70°C
Type
18 Button
Weather Rating
IP66
Dimensions
5.1 in x 8.07 in x 14.5 in
Dimensions - Shipping
15.5 x 8.75 x 5.5
Height
14.5 in
Length
5.1 in
Weight
11 lb
Width
8.07 in
Input Voltage
Phone Line
Signal
Phone Line
CE Compliant
Yes
Weather Rating
IP66
Connectivity Options
Analogue
Operating Temperature
-20° C to +60° C
Output Level Ringer
80 dBA @ 2 ft.
Storage Temperature Range
-40°C to +70°C
Mount location
Surface-Mount & Post-Mounting