GAI-TRONICS
Image of 028-02-3361-652 Titan Illuminating Crossing Phone (KETS)

Titan Illuminating Crossing Phone (KETS)

Brand: GAI-Tronics

Catalog ID: 028-02-3361-652

The Kestral Emergency Telephone System (KETS) Titan lluminated Crossing telephone is specifically designed and approved for installation at automatic half barrier (AHB) level crossings. The telephone is fitted with a white backlit legend panel, which can be used to provide visible instructions at night. PADS # 87/038055

  • KETS (Kestrel Emergency Telephone System)
  • PADS Number 87/038055
  • Approved for Automatic Half Barrier (AHB) Level Crossings
  • Large Illuminated Legend Panel
  • Clear, Even Illumination (white backlight) Raised Stainless Steel Push-button
  • Soft Spring and Magnetic Catch on Door
  • Industry Standard Robust Handset
  • Armoured Cord
  • Robust and Weather-resistant
  • Up to IP66
  • CE Compliant

General

Application

Level Crossings

Catalog Number

028-02-3361-652

CE Compliant

  • 2004/108/EC- EMC Directive
  • 2011/65/EC- RoHS 2 Directive
  • 2006/95/EC- Low Voltage Directive

Color

Yellow

Operating Temperature

-20º C to +60º C

Power Supply

100% line power (For connection to KETS system only)

Type

1 Button

Weather Resistant

Yes

Certifications And Compliance

CE Compliant

  • 2004/108/EC- EMC Directive
  • 2011/65/EC- RoHS 2 Directive
  • 2006/95/EC- Low Voltage Directive

Compliance

Up to IP66

Operational

Operating Temperature

-20º C to +60º C

Power Supply

100% line power (For connection to KETS system only)

Storage Temperature Range

-40º C to +70º C

Weather Resistant

Yes