GAI-TRONICS
Image of 028-02-3191-652 Titan Illuminating Crossing Phone (PETS)
Image of 028-02-3191-652 Titan Illuminating Crossing Phone (PETS)
NETWORK RAIL Approved

Titan Illuminating Crossing Phone (PETS)

Brand: GAI-Tronics

Catalog ID: 028-02-3191-652

The Titan Illuminated Crossing Telephone is spefically designed and approved for installation at automatic half barrier (AHB) level crossings with Public Emergency Telephone System (PETS I and II). The telephone is fitted with a white backlit legend panel, which can be used to provide visible instructions at night. PADS # 87/037961

  • Approved for Level Crossings
  • Network Rail Catalogue Number: 87/037961
  • PETS I and PETS II compatible
  • Larger illuminated legend panel
  • Raised stainless steel button
  • Soft spring and magnetic catch on door
  • Industry standard robust handset
  • armoured cord
  • Selectable call timer
  • Robust and weather resistant
  • Up to IP65
  • CB Operation only
  • Clear, even illumination

Product details

General

Application

Level Crossings

Catalog Number

028-02-3191-652

CE Compliant

  • 2004/108/EC- EMC Directive
  • 2011/65/EC- RoHS 2 Directive
  • 2006/95/EC- Low Voltage Directive

Color

Yellow

Operating Temperature

-20º C to +60º C

Power Supply

Powered from telephone line; On-hook voltage: 20-70V, Off-hook loop current: min 15mA

Storage Temperature Range

-40º C to +70º C

Type

1 Button (Central Battery)

Weather Resistant

Yes

Certifications And Compliance

CE Compliant

  • 2004/108/EC- EMC Directive
  • 2011/65/EC- RoHS 2 Directive
  • 2006/95/EC- Low Voltage Directive

Compliance

Up to IP65