Brand: GAI-Tronics
Catalog ID: 114-02-0111-152
Application
AHB Level Crossings
Catalog Number
114-02-0111-152
CE Compliant
Yes
Color
Yellow
Connectivity Options
VoIP
Operating Temperature
-40° C to +60° C
Storage Temperature Range
-40° C to +70° C
Type
1 Button
Weather Rating
Up to IP66
Weather Resistant
Yes
CE Compliant
Yes