
Brand: GAI-Tronics
Catalog ID: 226-005
Application
Catalog Number
226-005
Color
Gray
Connectivity Options
Analog/SMART
Material Type
Aluminum
Mount location
Surface-Mount
Output Level Ringer
74 dBA @ 2 ft.
Signal Type
Analog
Specifications
UL/IC/FCC
Type
Keypad
Weather Rating
NEMA 3R
Dimensions
6.1 in x 9.7 in x 13.5 in
Dimensions - Shipping
16.75 x 13.25 x 13.00
Height
13.5 in
Length
6.1 in
Weight
18 lb
Width
9.7 in
Input Voltage
Phone Line
Signal
Phone Line
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Certified Listed
UL/IC/FCC
Weather Rating
NEMA 3R
Connectivity Options
Analog/SMART
Output Level Ringer
74 dBA @ 2 ft.
Mount location
Surface-Mount