Brand: GAI-Tronics
Catalog ID: 10458-102
Catalog Number
10458-102
Humidity
95% non-condensing
Temperature Range
-4° F to +140° F (-20° C to +60° C)
Height
7.63 in
Weight
3 lb
Width
4.5 in
Operating Voltage
9–18 V dc, 12 V dc nominal
Compliance
FCC Compliance: Part 90