
Brand: GAI-Tronics
Catalog ID: 920-320C501
Catalog Number
920-320C501
Color
Gray
Connectivity Options
Ethernet with RTU
Material
Aluminum
Output Level Speaker
8 Ohm
Power
30 W
Series
SP2 Series
Signal Type
VoIP
Weather Rating
NEMA Type 4X
Height
14.31 in
Weight
49 lb
Width
13.06 in
Input Voltage
100-240 VAC
Power
30 W
Signal
VoIP
Certified Listed
UL
Hazardous Rating(s)
UL Div 1
Weather Rating
NEMA Type 4X
Connectivity Options
Ethernet with RTU
Output Level Speaker
8 Ohm
Temperature Range
-4°F to +140°F (-20°C to +60°C)