
Brand: GAI-Tronics
Catalog ID: 910-3B0S100
Catalog Number
910-3B0S100
Color
Orange
Connectivity Options
Fiber with RTU
Material
Steel
Series
SP2 Series
Cubic Capacity
481.6875 cu.in
Depth
7.34
Height
12.5 in
Width
5.25 in
Certification
UL
Hazardous Rating(s)
NRTL Listed (USA and Canada) Hazardous Locations: UL Class I, Division 2, Groups A, B, C, D
Connectivity Options
Fiber with RTU
Temperature Range
-22° F to +140° F (-30° C to +60° C)