GAI-TRONICS
Image of 915-144S100 VoIP Plant Paging/Intercom Station

VoIP Plant Paging/Intercom Station

Brand: GAI-Tronics

Catalog ID: 915-144S100

SP2 Indoor Handset/Speaker Station, 100-240 VAC, UL Class I, Div. 2, Ethernet cable connection, 8-ohm speaker output with SmartVolume, Zone Selector Switch, RTU output, Orange finish, 6' Hytrel handset cord

  • Serverless Page Party
  • Multicast VoIP Technology

General

Catalog Number

915-144S100

Color

Orange

Connectivity Options

Ethernet with ALT Page & RTU

Material

Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

SP2 Series

Signal Type

VoIP

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

481.6875 cu.in

Depth

7.34

Height

12.5 in

Weight

7 lb

Width

5.25 in

Electrical Ratings

Input Voltage

100-240 VAC

Power

30 W

Signal

VoIP

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

NEMA Type 12

Operational

Connectivity Options

Ethernet with ALT Page & RTU

Output Level Speaker

8 Ohm

Temperature Range

-22° F to +140° F (-30° C to +60° C)