Brand: GAI-Tronics
Catalog ID: 915-161S100
Catalog Number
915-161S100
Color
Orange
Connectivity Options
Ethernet with ALL Call & RTU
Material
Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
SP2
Signal Type
VoIP
Temperature Range
-22° F to +140° F (-30° C to +60° C)
Weather Rating
NEMA Type 12
Cubic Capacity
481.6875 cu.in
Depth
7.34
Height
12.5 in
Weight
7 lb
Width
5.25 in
Input Voltage
100-240 VAC
Signal
VoIP
Certified Listed
UL
Hazardous Rating(s)
UL Div 2