GAI-TRONICS
Image of 915-224S1R0 VoIP Plant Paging/Intercom Station
Image of 915-224S1R0 VoIP Plant Paging/Intercom Station

VoIP Plant Paging/Intercom Station

Brand: GAI-Tronics

Catalog ID: 915-224S1R0

SP2 Indoor Handset/Speaker Station - 100-240 VAC - UL Class I, Div. 2 - Ethernet cable connection - 70/100V speaker output - RTU output - Headset jack, Orange finish, 6' Hytrel handset cord

  • Serverless Page Party
  • Multicast VoIP Technology

General

Catalog Number

915-224S1R0

Color

Orange

Connectivity Options

Ethernet with RTU

Material

Steel

Output Level Speaker

70/100 V

Power

24W

Series

SP2 Series

Signal Type

VoIP

Type

Ethernet with RTU

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

481.6875 cu.in

Depth

7.34 in

Height

12.5 in

Weight

8 lb

Width

5.25 in

Electrical Ratings

Input Voltage

100-240 VAC

Power

24W

Signal

VoIP

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

NEMA Type 12

Operational

Connectivity Options

Ethernet with RTU

Output Level Speaker

70/100 V