Brand: GAI-Tronics
Catalog ID: 915-1D1S100
Catalog Number
915-1D1S100
Color
Orange
Connectivity Options
Fiber with ALT Page & RTU
Material
Steel
Output Level Speaker
70/100 V
Power
24W
Series
SP2
Signal Type
VoIP
Type
Fiber with ALT Page & RTU
Weather Rating
NEMA Type 12
Cubic Capacity
481.6875 cu.in
Depth
7.34
Height
12.5 in
Weight
8 lb
Width
5.25 in
Input Voltage
100-240 VAC
Signal
VoIP
Certification
UL
Hazardous Rating(s)
UL Div 2