
Brand: GAI-Tronics
Catalog ID: 255-003RD
Catalog Number
255-003RD
Color
Red
Material Type
Engrd. Plastic
Mount location
Surface-Mount & Pole-Mount
Type
Weatherproof
Weather Rating
Type 4X
Dimensions
10.5 in x 10.9 in x 14.6 in
Dimensions - Shipping
15.0 x 15.0 x 11.0
Height
14.6 in
Length
10.5 in
Weight
8.2 lb
Width
10.9 in
Weather Rating
Type 4X
Mount location
Surface-Mount & Pole-Mount