GAI-TRONICS
Image of 13309-001 Wide Angle Horn - Model 13309-001
Image of 13309-001 Wide Angle Horn - Model 13309-001

Wide Angle Horn - Model 13309-001

Brand: GAI-Tronics

Catalog ID: 13309-001

Black molded polystyrene horn provides excellent temperature, corrosion and weather resistance. Controlled dispersion and high efficency provide excellent intelligibility. Wide frequency response for outstanding voice reprouduction. Available with all stainless hardware and Type 316 stainless steel bracket; add “SB” to model number.

  • Molded Polystyrene, Black
  • 120 Horizontal & 60 Deg. Vertical Coverage
  • U-Bracket provided for Adjustable Mounting
  • Accepts GAI-Tronics DIV 1 & DIV 2 Drivers
  • Includes 1 3/8"-18 UNEF Thread (Female) for Driver Connection

Product details

General

Catalog Number

13309-001

Compatibility

  • Use Mounting Assembly 411A For Driver 13314 Series
  • Use Mounting Assembly 415A For Driver 13310 Series

Dimensions

Dimensions

15.1 in x 21.5 in x 10.5 in

Height

10.5 in

Length

15.1 in

Width

21.5 in