Brand: GAI-Tronics
Catalog ID: 10458-801
Catalog Number
10458-801
Humidity
up to 95% non-condensing
Operating Temperature
-4° F to +140° F (-20° C to +60° C)
Storage Temperature Range
-40° C to +70° C
Weather Rating
Type 3R
Height
7.63 in
Weight
3 lb
Width
5 in