HUBBCOM™ devices are the smart IP intercom choice for door entry systems in a wide range of facilities such as schools, hospitals, businesses, and industrial facilities. The HUBBCOM™ Remote is perfectly suited for outdoor entry applications where a two-way IP door phone would not be required.
THE BEST IP VIDEO DOOR ENTRY SYSTEM FOR YOUR FACILITY
Standard HUBBCOM™ models can also be utilized as door entry devices. Standard models are for indoor use only and are perfectly suited for lobbies, restricted areas and more.
The HUBBCOM™ Remote Unit provides facilities with an extra layer of security communications. When a visitor comes to a facility they must press the intercom button to call the master HUBBCOM™ station.