HUBBCOM™ Overview Brochure
DOWNLOAD


![]() | The RCS Amplifiers are available in indoor and outdoor options. Simply use the HUBBCOM֭™ device to select the zone you want the annoucement to project. | |
![]() | The IP Alarm Generator provides superior quality tone/speech generation and telephone interface capabilities. | |
![]() | LED Blue Strobes are highly visible and perfectly suited for emergency broadcast applications or when you just need to gain the attention of a large group of people. | |
![]() | HUBBCOM™ IP Devices are utilized as access pannels to generate alarms or emergency broadcasts throughout a facility. | |
![]() | Speakers allow HUBBCOM™ devices to project broadcasts in indoor and outdoor environments. | |