<img alt="" title="" src="https://hubbellcdn.com/ohwassets/HCE/gai-tronics/solutions/transit-communications-solutions/platform-
comm.png" width="250">
Platform Communications
RED ALERT® Pedestals and Towers
- Standard colors of Architectural Bronze, Safety Blue, and Safety Red are Pleasing in all Settings
- UL 1598 Listed for Outdoor Installations
- Supports RED ALERT® Telephones
- Durable Powder-coated Epoxy Finish to Withstand the Most Harsh Environments
- ADA Compliant Telephone Mounting Height
- Custom Colors and Graphics Available
- Three (3) Sizes Available
Trackside Communications
Fiber Optic Telephones
- Optical Fiber Direct Into Phone
- Low Power, Can Be Powered by Solar Panel
- Vandal Resistant Metal Buttons
- Hands-free Operation
- Robust and Weather-resistant, up to IP66
- Full & Auto-dial Options Available
- Push to Talk (PTT) Option
- Remote Monitoring and Reporting
- Multicast and Conferencing Capability
- CE Compliant