501/455/USG Cable Gland
TECHNICAL DATA | ||
---|---|---|
Ingress Protection | IP66 and IP68 to IEC/EN 60529 | |
Deluge Protection | To DTS01 | |
Operating Temperature | -60°C to +80°C |
ATEX/IECEx | ||
---|---|---|
ATEX/IECEx Protection Class | Ex II 2GD Ex db IIC Gb, Ex eb IIC Gb, Ex tb IIIC Db | |
ATEX Certificate No | CESI 19ATEX018X | |
IECEx Certificate No | IECEx CES 19.0013X | |
Construction & Test Standards | IEC/EN 60079-0, IEC/EN 60079-1, IEC/EN 60079-7 and IEC/EN 60079-31 | |
Additional Certifications | EAC: RU C-GB.HA91.B.00118/20 |