-
Products
E X P L O R E
OUR NEW CABLE GLANDS
EXPLORE
DISCOVER BY TYPE
REQUEST OUR NEW CATALOGUE
FEATURING 28 NEW CABLE GLANDS
REQUEST NOW -
Products
-
Products
- Cable Glands
- Controls
-
Electrical Connectors
-
Electrical Connectors
- Hazardous Location
- Industrial Location
- View All Electrical Connectors Categories
-
- Enclosures
- Fittings
-
-
Solutions
Take a Tour
Here is a glimpse of HAWKE’s solutions for the different Markets. Try out some Hawke Solutions.
Featured SolutionsCable Gland Solutions -
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of HAWKE’s solutions for the different Markets. Try out some Hawke Solutions.
-
- Featured Solutions
-
Cable Gland Solutions
-
Cable Gland Solutions
- BARRIER GLANDS
- COLDFLOW COMPLIANT GLANDS
- COMPRESSION GLANDS
- CONDUIT CABLE GLANDS
- NEC® Compliant Series
-
- Enclosures
-
-
Markets
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater. See the Hawke markets.
-
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater. See the Hawke markets.
-
- Markets & Applications
-
-
Resources
Knowledge HubCable Gland ResourcesQ&A Forum Series
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Hawke Resources.
-
- Resources
- Knowledge Hub
-
Cable Gland Resources
-
Cable Gland Resources
- CABLE GLANDS RELOADED
- What is a Cable Gland?
- Why Choose Hawke Cable Glands?
-
-
Q&A Forum Series
-
Q&A Forum Series
- Sign Up for our Q&A Forum Series
- Watch Our Q&A Series Recordings
-
-
-
Products
E X P L O R E
OUR NEW CABLE GLANDS
EXPLORE
DISCOVER BY TYPE
REQUEST OUR NEW CATALOGUE
FEATURING 28 NEW CABLE GLANDS
REQUEST NOW -
Products
-
Products
- Cable Glands
- Controls
-
Electrical Connectors
-
Electrical Connectors
- Hazardous Location
- Industrial Location
- View All Electrical Connectors Categories
-
- Enclosures
- Fittings
-
-
Solutions
Take a Tour
Here is a glimpse of HAWKE’s solutions for the different Markets. Try out some Hawke Solutions.
Featured SolutionsCable Gland Solutions -
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of HAWKE’s solutions for the different Markets. Try out some Hawke Solutions.
-
- Featured Solutions
-
Cable Gland Solutions
-
Cable Gland Solutions
- BARRIER GLANDS
- COLDFLOW COMPLIANT GLANDS
- COMPRESSION GLANDS
- CONDUIT CABLE GLANDS
- NEC® Compliant Series
-
- Enclosures
-
-
Markets
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater. See the Hawke markets.
-
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater. See the Hawke markets.
-
- Markets & Applications
-
-
Resources
Knowledge HubCable Gland ResourcesQ&A Forum Series
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Hawke Resources.
-
- Resources
- Knowledge Hub
-
Cable Gland Resources
-
Cable Gland Resources
- CABLE GLANDS RELOADED
- What is a Cable Gland?
- Why Choose Hawke Cable Glands?
-
-
Q&A Forum Series
-
Q&A Forum Series
- Sign Up for our Q&A Forum Series
- Watch Our Q&A Series Recordings
-
-
EA231513
The Exe Easy Access range is designed to increase productivity. Its radical sloped face design and cut away sides for easier installation and maintenance than ever before.
- Enclosure Box size: 178 mm X 185 mm
- The EA’s innovative sloped lid design allows corrosion causing contaminants to naturally spill off
- All 9 EA sizes follow industry sizes, so you can easily switch out or retrofit your current Enclosure for our EA range
- Cut away sides provide up to 55% extra space versus competitor enclosures, enabling increased hand access for faster installation
- The bottom face of the EA is reserved for gland installation to ensure superior Ingress Protection.
The EA is suitable for a variety of applications including Oil and Gas, Pharmaceuticals, Renewable Energy, Agriculture and more. Click the ‘request a quote’ button to speak to one of our Specialists about how the EA-Series EA231513 could work for you.
Product Details
General
Application |
|
Ingress Protection |
|
Material | 316 Stainless Steel |
Operating Temperature Range Celcius | '-60°C to +80°C |
Series | Easy Access (EA) |
Certifications and Compliance
ATEX File Number | Baseefa08ATEX0208X; Baseefa08ATEX0207U (ZEA) |
CSA File Number | 70039997 |
Certification |
|
Certified Listed |
|
Hazardous Rating(s) |
|
IECEx File Number | IECEx BAS 08.0065X; IECEx BAS 08.0064U (ZEA) |
Industry Standard(s) |
|
Resources/Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.