-
Products
E X P L O R E
OUR NEW CABLE GLANDS
EXPLORE
DISCOVER BY TYPE
REQUEST OUR NEW CATALOGUE
FEATURING 28 NEW CABLE GLANDS
REQUEST NOW -
Products
-
Products
- Cable Glands
- Controls
-
Electrical Connectors
-
Electrical Connectors
- Hazardous Location
- Industrial Location
- View All Electrical Connectors Categories
-
- Enclosures
- Fittings
-
-
Solutions
Take a Tour
Here is a glimpse of HAWKE’s solutions for the different Markets. Try out some Hawke Solutions.
Featured SolutionsCable Gland Solutions -
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of HAWKE’s solutions for the different Markets. Try out some Hawke Solutions.
-
- Featured Solutions
-
Cable Gland Solutions
-
Cable Gland Solutions
- BARRIER GLANDS
- COLDFLOW COMPLIANT GLANDS
- COMPRESSION GLANDS
- CONDUIT CABLE GLANDS
- NEC® Compliant Series
-
- Enclosures
-
-
Markets
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater. See the Hawke markets.
-
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater. See the Hawke markets.
-
- Markets & Applications
-
-
Resources
Knowledge HubCable Gland ResourcesQ&A Forum Series
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Hawke Resources.
-
- Resources
- Knowledge Hub
-
Cable Gland Resources
-
Cable Gland Resources
- CABLE GLANDS RELOADED
- What is a Cable Gland?
- Why Choose Hawke Cable Glands?
-
-
Q&A Forum Series
-
Q&A Forum Series
- Sign Up for our Q&A Forum Series
- Watch Our Q&A Series Recordings
-
-
-
Products
E X P L O R E
OUR NEW CABLE GLANDS
EXPLORE
DISCOVER BY TYPE
REQUEST OUR NEW CATALOGUE
FEATURING 28 NEW CABLE GLANDS
REQUEST NOW -
Products
-
Products
- Cable Glands
- Controls
-
Electrical Connectors
-
Electrical Connectors
- Hazardous Location
- Industrial Location
- View All Electrical Connectors Categories
-
- Enclosures
- Fittings
-
-
Solutions
Take a Tour
Here is a glimpse of HAWKE’s solutions for the different Markets. Try out some Hawke Solutions.
Featured SolutionsCable Gland Solutions -
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of HAWKE’s solutions for the different Markets. Try out some Hawke Solutions.
-
- Featured Solutions
-
Cable Gland Solutions
-
Cable Gland Solutions
- BARRIER GLANDS
- COLDFLOW COMPLIANT GLANDS
- COMPRESSION GLANDS
- CONDUIT CABLE GLANDS
- NEC® Compliant Series
-
- Enclosures
-
-
Markets
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater. See the Hawke markets.
-
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater. See the Hawke markets.
-
- Markets & Applications
-
-
Resources
Knowledge HubCable Gland ResourcesQ&A Forum Series
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Hawke Resources.
-
- Resources
- Knowledge Hub
-
Cable Gland Resources
-
Cable Gland Resources
- CABLE GLANDS RELOADED
- What is a Cable Gland?
- Why Choose Hawke Cable Glands?
-
-
Q&A Forum Series
-
Q&A Forum Series
- Sign Up for our Q&A Forum Series
- Watch Our Q&A Series Recordings
-
-
EA553522
For fast installation and easy inspection in Exe environments, the EA553522 is the ideal choice. Our most innovative enclosure range yet, the EA's radical sloped face design provides unmatched corrosion resistance and meets the highest demands for water and dustproof requirements.
- Enclosure Box size: 376 mm X 608 mm
- All 9 EA sizes follow industry sizes, so you can easily switch out or retrofit your current Enclosure for our EA range
- The EA’s innovative sloped lid design allows corrosion causing contaminants to naturally spill off
- Cut away sides provide up to 55% extra space versus competitor enclosures, enabling increased hand access for faster installation
- Internationally approved
The EA is suitable for a variety of applications including Oil and Gas, Pharmaceuticals, Renewable Energy, Agriculture and more. Click the ‘request a quote’ button to speak to one of our Specialists about how the EA-Series EA553522 could work for you.
Product Details
General
Application |
|
Ingress Protection |
|
Material | 316 Stainless Steel |
Operating Temperature Range Celcius | '-60°C to +80°C |
Series | Easy Access (EA) |
Certifications and Compliance
ATEX File Number | Baseefa08ATEX0208X; Baseefa08ATEX0207U (ZEA) |
CSA File Number | 70039997 |
Certification |
|
Certified Listed |
|
Hazardous Rating(s) |
|
IECEx File Number | IECEx BAS 08.0065X; IECEx BAS 08.0064U (ZEA) |
Industry Standard(s) |
|
Resources/Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Case Studies
Please wait, preparing to download your file.
Accessories
Product Name | Description | |
---|---|---|
![]() |
Increased Safety Exe - ATEX / IECEx Breather drain
|
|
![]() |
The Hawke range of Gland Spanners have been designed specifically for use with Hawke Cable Glands.
|