Image of PL615 PL615 GRP Enclosure

PL615 GRP Enclosure

Brand: Hawke

Catalog ID: PL615

Moulded from Glass Reinforced Polyster, the PL615 offers market-leading impact resistance, a wide operating temperature, excellent ingress protection and easy installation in a globally certified package.

  • The Ultimate in Robust GRP Construction designed to withstand impact resistance up to 7Nm
  • RP construction provides a high degree of resistance to corrosive atmospheres
  • Globally Certified
  • Corrosion Resistant Stainless Steel Lid Fixing Screws with Nylon Retaining Washers prevents loss of screws during assembly and maintenance
  • Insulation resistance less than 1G?
  • Anti-Static Properties Removes the risk of ignition sources through static induced sparking resistivity
  • Entries into the enclosure must be via a suitable, approved entry device

Click the ‘request a quote’ button to speak to one of our Specialists about how the PL615 range could work for you.

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Catalog Number

PL615

Cover Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Ingress Protection

  • IP66 IP67 to IEC/EN 60529
  • Deluge Protection to DTS01

Material

Glass Reinforced Plastic (GRP) Natural Black Finish

Operating Temperature

-60°C to +75°C (May be limited by T-Class)

Series

Junction Box Enclosures for Group II Hazardous Areas

Certifications And Compliance

ATEX File Number

Baseefa06ATEX0117X (PL615);` Baseefa06ATEX0116U (ZPL615)

Certification

  • ABS: 17-LD1653735-PDA
  • ATEX: Baseefa06ATEX0117X (PL615) / Baseefa06ATEX0116U (ZPL615)
  • BV: 43523/A1
  • cCSAus: 70039997
  • DNV: TAE00003RY
  • EAC: RU C-GB.HA91.B.00260/21
  • IECEx: BAS 06.0028X (PL615) / BAS 06.0027U (ZPL615)
  • Inmetro: IEx 16.0143X
  • PESO: P457339
  • UKEx: BAS21UKEX0047X (PL615) / BAS21UKEX0046U (ZPL615)
  • cULus: E181955

Compliance

  • Exe
  • Extb

CSA File Number

70039997

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Ex II 2 GD Ex eb IIC Gb
  • Ex tb IIIC Db
  • Class I, Zone 1, AEx e IIC Gb
  • Zone 21, AEx tb IIIC T80°C Db

IECEx File Number

IECEx BAS 06.0028X (PL615); IECEx BAS 06.0027U (ZPL615)

Industry Standard(s)

  • IEC/EN 60079-0, 7, 31
  • UL/CSA 60079-0, 7, 31
  • UL 50E
  • UL508
  • UL12.12.01
  • CSA C22.2 No. 94-M91
  • CSA C22.2 No. 14-M91

UL File Number

E181955

Operational

Operating Temperature

-60°C to +75°C (May be limited by T-Class)