495 | Ex d & Ex e | (M to M) 90° Fixed Elbow
Image of  495 | Ex d & Ex e | (M to M) 90° Fixed Elbow

495 | Ex d & Ex e | (M to M) 90° Fixed Elbow

Brand: Hawke

The Hawke 495 metallic fixed 90° male-to-male elbow is designed to increase or reduce entry thread sizes, and offer a 90° mounted option, when mounted to a hazardous area enclosure. Dual Certified ATEX/IECEx (along with many more) for use in Flameproof (Exd), Increased Safety (Exe) and Dust (Ext) protection concepts. Also approved for use in Group I Mining Applications.

  • Metallic construction
  • Male to male thread conversion
  • Component Certified Exd, Exe & Ext
  • Metric and NPT thread options

The 495 is manufactured in Brass, Nickel Plated Brass, Steel, Nickel Plated Steel and Stainless Steel.

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Ingress Protection

IP66 to IEC/EN 60529

Material

Manufactured in Brass (Standard), Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

-60°C to +200 °C

Series

Fittings for Hazardous Areas

Certifications And Compliance

Certification

  • ATEX: Baseefa14ATEX0014U
  • EAC: No EA3C RU C-GB.HA91.B.00265/21
  • EQM: 20-11-27224/Q20-11-000979/NB0007
  • IECEx: BAS14.0002U
  • Inmetro: IEx15.0205U
  • UKEx: BAS21UKEX0055U

Hazardous Rating(s)

  • Ex II 2GD Ex db eb IIC Gb
  • Ex tb IIIC Db

Industry Standard(s)

IEC/EN 60079-0, 1, 7, 31

Operational

Operating Temperature

-60°C to +200 °C