Image of 121 121 Industrial Cable Gland

121 Industrial Cable Gland

Brand: Hawke

Catalog ID: 121

The 121 industrial cable gland is intended for use with non-armoured elastomer and plastic insulated cables in indoor and outdoor applications. This cable gland may be used with braided cables where the braid and outer sheath pass into the enclosure.

  • Metallic body construction
  • Single elastomeric compression IP/retention seal on cable outer sheath
  • Rounded cable entry to prevent cable damage
  • Available with metric or NPT entry threadforms


Click here for Resource Search tool.

General

Application

Industrial Applications

Catalog Number

121

Ingress Protection

IP66 and IP67 to IEC/EN 60529Deluge Protection to DTS01

Material

Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

-60°C to +100 °C

Series

Industrial Cable Glands

Certifications And Compliance

Certification

  • Ingress Protection: IP66 and IP67 to IEC/EN 60529
  • Enclosure Protection: IK10 to IEC 62262
  • Deluge Protection: to DTS01
  • Construction & Test Standards: IEC/EN 62444 (Anchorage Type B)

Industry Standard(s)

IEC/EN 62444 (Anchorage Type B)

Non Hazardous Location

BS EN 62444:2013, BS 6121: Part 1 Type A2

Ratings

IK10 to IEC 62262

Operational

Operating Temperature

-60°C to +100 °C