Image of  123 Industrial Cable Gland
Image of  123 Industrial Cable Gland
Image of  123 Industrial Cable Gland

123 Industrial Cable Gland

Brand: Hawke

The 123 dual seal industrial cable gland incorporates two independent seals and is intended for use on non-armoured elastomer and plastic insulated cables in indoor or outdoor applications. This cable gland may be used with braided cables where the braid and outer sheath pass into the enclosure. The braid must then be suitably terminated inside the enclosure . The two seals provide superior cable retention over standard unarmoured cable glands.

  • Metallic body construction
  • Two Elastomeric compression seals onto cable outer sheath
  • Rounded Cable entry to prevent cable damage
  • Available with metric or NPT entry threadforms


Click here for Resource Search tool.

General

Application

Industrial Applications

Ingress Protection

  • IP66 and IP67 to IEC/EN 60529
  • Deluge Protection to DTS01

Material

Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

-60°C to +100 °C

Series

Industrial Cable Glands Series

Certifications And Compliance

Certification

  • Ingress Protection: IP66 and IP67 to IEC/EN 60529
  • Enclosure Protection: IK10 to IEC 62262
  • Deluge Protection: to DTS01
  • Construction & Test Standards: IEC/EN 62444 (Anchorage Type B)

Industry Standard(s)

IEC/EN 62444 (Anchorage Type B)

Non Hazardous Location

BS EN 62444:2013, BS 6121: Part 1 Type A2

Ratings

IK10 to IEC 62262

Operational

Operating Temperature

-60°C to +100 °C