HAWKE
150/RAC Industrial Cable Gland
Image of  150/RAC Industrial Cable Gland

150/RAC Industrial Cable Gland

Brand: Hawke

The 150/RAC Cable Gland is a robust industrial gland for indoor or outdoor use (dependent on required IP rating). Designed for use with single wire armour, wire braid, steel tape armour, elastomer and plastic insulated cables.

  • Metallic body construction
  • Reversible Armour Clamp - For all types of armour, braid and tape
  • Available with metric or NPT entry threadforms


Click here for Resource Search tool.

General

Application

Industrial Applications

Material

Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

-60°C to +100 °C

Series

Industrial Cable Glands

Certifications And Compliance

Certification

  • Enclosure Protection: IK10 to IEC 62262
  • IEC/EN 62444 (Anchorage Type D)

Industry Standard(s)

IEC/EN 62444 (Anchorage Type D)

Non Hazardous Location

BS EN 62444:2013, BS 6121: Part 1 Type BW, TX, BY and BZ

Ratings

IK10 to IEC 62262

Operational

Operating Temperature

-60°C to +100 °C