Image of  151/RAC Industrial Cable Gland
Image of  151/RAC Industrial Cable Gland

151/RAC Industrial Cable Gland

Brand: Hawke

The 151/RAC Cable Gland is a robust industrial cable gland for indoor or outdoor use. Designed for use with single wire armour, wire braid, steel tape armour, elastomer and plastic insulated cables. The gland provides a low smoke, zero halogen IP and retention seal onto the cable outer sheath.

  • Metallic body construction
  • Reversible Armour Clamp - For all types of armour, braid and tape
  • Patented Cable Gland Tightening Guide - Helps prevent damage caused by over tightening
  • Unique Rear Seal - Offering ultimate sealing over an extremely wide cable acceptance range
  • Available with metric or NPT threadforms


Click here for Resource Search tool.

General

Application

Industrial Applications

Ingress Protection

IP66 to IEC/EN 60529

Material

Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

-60°C to +100 °C

Series

Industrial Cable Glands Series

Certifications And Compliance

Certification

  • Ingress Protection: IP66 to IEC/EN 60529
  • Enclosure Protection: IK10 to IEC 62262
  • Construction & Test Standards: IEC/EN 62444 (Anchorage Type D)

Hazardous Rating(s)

DTS01

Industry Standard(s)

IEC/EN 62444 (Anchorage Type D)

Non Hazardous Location

BS EN 62444:2013, BS 6121: Part 1 Type CW, CX, CY and CZ

Ratings

IK10 to IEC 62262

Operational

Operating Temperature

-60°C to +100 °C