Image of 153/UNIV 153/UNIV Industrial Cable Gland

153/UNIV Industrial Cable Gland

Brand: Hawke

Catalog ID: 153/UNIV

The industrial 153/Universal Cable Gland a robust industrial cable gland for indoor or outdoor use. Designed for use with single wire armour, wire braid, steel tape armour, elastomer and plastic insulated cables. The gland provides a low smoke, zero halogen IP and retention seal onto the cable outer sheath. For particular use with cables that exhibit 'Cold Flow' characteristics.

  • Metallic body construction
  • Inspectable Deluge Seal - Offering IP66, IP67, IP68 & IP69
  • Passive Diaphragm Seal onto cable inner sheath - particularly suitable for cables exhibiting cold flow characteristics
  • Reversible Armour Clamp - For all types of armour, braid and tape
  • Patented Cable Gland Tightening Guide - Helps prevent damage caused by over tightening
  • Unique Rear IP Seal - Offering ultimate sealing over an extremely wide cable acceptance range
  • Available with metric or NPT entry threadforms


Click here for Resource Search tool.

General

Application

Industrial Applications

Catalog Number

153/UNIV

Ingress Protection

  • IP66, IP67, IP69 to IEC/EN 60529
  • NEMA 4X
  • Deluge Protection to DTS01

Material

Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

-60°C to +80 °C

Series

Industrial Cable Glands Series

Certifications And Compliance

Certification

  • Ingress Protection: IP66, IP67, IP69 to IEC/EN 60529 and NEMA 4X
  • Enclosure Protection: IK10 to IEC 62262
  • Deluge Protection: DTS01
  • Construction & Test Standards: IEC/EN 62444 (Anchorage Type D)

Hazardous Rating(s)

DTS01

Industry Standard(s)

IEC/EN 62444 (Anchorage Type D)

Non Hazardous Location

BS EN 62444:2013, BS 6121: Part 1 Type E1W, E1X, E1Y and E1Z

Ratings

IK10 to IEC 62262

Operational

Operating Temperature

-60°C to +80 °C