Image of  453/UNIV Mining Cable Gland
Image of  453/UNIV Mining Cable Gland
Image of  453/UNIV Mining Cable Gland

453/UNIV Mining Cable Gland

Brand: Hawke

The 453/Universal Cable Gland a Group I certified cable gland for use in mining applications. Dual Certified ATEX/IECEx (along with many more) for use in Increased Safety (Exe) and Flameproof (Exd) protection concepts. Designed for use with single wire armour, wire braid, steel tape armour, elastomer and plastic insulated cables. The gland provides a low smoke, zero halogen IP and retention seal onto the cable outer sheath. For particular use with cables that exhibit 'Cold Flow' characteristics.

  • Metallic body construction
  • Inspectable Deluge Seal - Offering IP66, IP67, IP68 & IP69
  • Passive Diaphragm Exd Seal onto cable inner sheath - particularly suitable for cables exhibiting cold flow characteristics
  • Reversible Armour Clamp - For all types of armour, braid and tape
  • Patented Cable Gland Tightening Guide - Helps prevent damage caused by over tightening
  • Unique Rear IP Seal - Offering ultimate sealing over an extremely wide cable acceptance range
  • Available with metric or NPT entry threadforms

See technical section of the datasheet for installation rules and regulations.
Click here for Resource Search tool.

General

Application

Group 1 Mining Applications

Ingress Protection

  • IP66, IP67, IP68 (30 metres for 7 days special instructions apply)
  • IP69 to IEC/EN 60529
  • NEMA 4X

Material

Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

-60°C to +80 °C

Certifications And Compliance

ATEX File Number

CML 19ATEX1166X and CML 19.0044X

Certification

  • ATEX: CML 19ATEX1166X
  • EAC: KZ 7100841.01.01.03125
  • EQM: 20-11-27224/Q20-11-000979/NB0007
  • IECEx: CML 19.0044X
  • UKEx: CML 21UKEX1160X

Hazardous Rating(s)

Ex IM2 Ex db I Mb, Ex eb I Mb

Industry Standard(s)

  • IEC/EN 62444 (Anchorage Type D)
  • IEC/EN 60079-0, 1, 7

Ratings

IK10 to IEC 62262

Operational

Operating Temperature

-60°C to +80 °C