Image of  653/UNIV Mining Cable Gland
Image of  653/UNIV Mining Cable Gland
Image of  653/UNIV Mining Cable Gland

653/UNIV Mining Cable Gland

Brand: Hawke

The 653/Universal Cable Gland is a Group I certified barrier cable gland suitable for installation into mining applications. Dual Certified ATEX/IECEx (along with many more) for use in Increased Safety (Exe) and Flameproof (Exd) protection concepts. Integral grounding ring suitable for single wire armour ‘W’, wire braid ‘X’ and tape armour ‘Z’. Suitable for both elastomer and plastic insulated cables, and particularly for cables which exhibit 'cold flow' characteristics on the inner sheath, are not effectively filled or have hydroscopic fillers. The gland also provides an elastomeric seal on the cable inner sheath, and a low smoke, zero halogen IP and retention seal onto the cable outer sheath.

  • Metallic body construction
  • Fully Inspectable Elastomeric Compound Chamber
  • Available with either ExPress (liquid resin) or QSP (2-part hand mix compound), both with a cure time of 30 minutes
  • Reversible Armour Clamp - For all types of armour, braid and tape
  • Patented Cable Gland Tightening Guide - Helps prevent damage caused by over tightening
  • Unique Rear Seal - Offering ultimate sealing over an extremely wide cable acceptance range
  • Inspectable Deluge Seal - Offering IP66, IP67, IP68 & IP69 Ingress Protection
  • Available with metric or NPT entry threadforms

Download the Hawke Technical Guide for more information on installation rules and regulations.
Click here for Resource Search tool.

General

Application

Group 1 Mining Applications

Ingress Protection

  • IP66, IP67, IP68 (30 metres for 7 days, special conditions may apply) and IP69 to IEC/EN 60529
  • NEMA 4X

Material

Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

-60°C to +80 °C

Certifications And Compliance

ATEX File Number

CML19ATEX1169X and IECEx CML 19.0047X

Certification

  • ATEX: CML19ATEX1169X
  • EAC: KZ 7100841.01.01.03125
  • EQM: 20-11-27224/Q20-11-000979/NB0007
  • IECEx: CML 19.0047X
  • UKEx: CML 21UKEX1162X

Hazardous Rating(s)

Ex I M2 Ex db I Mb,Ex eb I Mb

Industry Standard(s)

  • IEC/EN 62444 (Anchorage Type D)
  • IEC/EN 60079-0, 1, 7

Ratings

IK10 to IEC 62262

Operational

Operating Temperature

-60°C to +80 °C